,Model##other##,Length##length##inches,Standard Width##length##inches,Height##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Back##length##inches,Water Connection Diameter##pipe_size##inches,Water Supply Connection Offset Bottom##length##inches,Water Supply Connection Offset Back##length##inches,Water Return Connection Offset Bottom##length##inches,Water Return Connection Offset Back##length##inches,Water Connection Protrusions Variable##length##inches,Base Length##length##inches,Base Height##length##inches,Base Wall Thickness##length##inches,Fresh Air Intake Box Length##length##inches,Fresh Air Intake Box Height##length##inches,Fresh Air Intake Box Bottom Offset Bottom##length##inches,Equipment Power Connection Offset Back##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 02,FCVS?02,30.65,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,29.65,3.4,0.5,16.75,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 03,FCVS?03,36.15,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,35.15,3.4,0.5,16.75,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 04,FCVS?04,41.65,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,40.65,3.4,0.5,16.75,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 06,FCVS?06,52.65,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,51.65,3.4,0.5,16.75,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 08,FCVS?08,58.15,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,57.15,3.4,0.5,33.5,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 10,FCVS?10,69.15,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,68.15,3.4,0.5,33.5,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 12,FCVS?12,80.15,10,27.6,0.875,4.6,0.625,16.7,7.8,21,1.1,37,79.15,3.4,0.5,33.5,4.75,0.3125,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1